IESNA:LM-63-2002
[TEST]P1056211
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1126
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
805.3 797.4 795 788.7 779.2 768.2 754.8 739 722.4 702.7
681.3 659.2 634.8 609.5 583.4 556.6 529 502.1 471.3 443.7
413.7 383.7 354.5 323.7 293.7 262.9 232.1 201.3 169.7 139.7
110.5 82.1 56.1 32.4 11.8 0 0
805.3 806.9 801.4 791.1 776.9 760.3 739 716.1 690.8 662.4
634 603.2 570.8 537.7 502.9 468.2 432.7 397.1 361.6 326.9
289.8 255 220.3 185.5 151.6 119.2 89.2 60.8 37.1 18.9
11.8 6.3 2.4 0.8 0 0 0
805.3 799 787.9 771.4 748.5 720.8 690 656.1 619 578.7
537.7 494.2 450.8 405.8 361.6 319 275.5 234.5 194.2 155.5
120.8 88.4 58.4 31.6 15.8 12.6 8.7 5.5 3.2 1.6
0.8 0.8 0 0 0 0 0
805.3 799.8 784 761.1 731.1 695.6 657.7 613.4 566.1 516.3
466.6 416.1 364.8 317.4 269.2 223.4 180 139 103.4 70.3
41.1 18.2 13.4 10.3 7.9 4.7 3.2 1.6 0.8 0.8
0.8 0.8 0 0 0 0 0
805.3 800.6 787.1 761.9 728.7 690 647.4 600.8 550.3 496.6
442.9 388.4 336.3 285.8 236.9 190.3 147.6 109 75 44.2
18.9 14.2 11.1 7.9 5.5 3.2 2.4 0.8 0.8 0.8
0 0 0 0 0 0 0
